Modes used by the MAC operations. More...
Variables | |
| const mcuxClMac_ModeDescriptor_t | mcuxClMac_ModeDescriptor_CMAC |
| AES-CMAC mode descriptor. | |
| static mcuxClMac_Mode_t | mcuxClMac_Mode_CMAC |
| AES-CMAC mode. | |
| const mcuxClMac_ModeDescriptor_t | mcuxClMac_ModeDescriptor_CMAC_NonBlocking |
| AES-CMAC mode descriptor, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClMac_Mode_t | mcuxClMac_Mode_CMAC_NonBlocking |
| AES-CMAC mode, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClMac_ModeDescriptor_t | mcuxClMac_ModeDescriptor_CBCMAC_PaddingISO9797_1_Method1 |
| AES-CBC-MAC mode descriptor with ISO/IEC 9797-1 padding method 1. | |
| static mcuxClMac_Mode_t | mcuxClMac_Mode_CBCMAC_PaddingISO9797_1_Method1 |
| AES-CBC-MAC mode with ISO/IEC 9797-1 padding method 1. | |
Modes used by the MAC operations.
|
extern |
AES-CMAC mode descriptor.
|
static |
|
extern |
AES-CMAC mode descriptor, non-blocking API, using the DMA for I/O operations.
|
static |
AES-CMAC mode, non-blocking API, using the DMA for I/O operations.
|
extern |
AES-CBC-MAC mode descriptor with ISO/IEC 9797-1 padding method 1.
|
static |
AES-CBC-MAC mode with ISO/IEC 9797-1 padding method 1.
See mcuxClMac_ModeDescriptor_CBCMAC_PaddingISO9797_1_Method1.