MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxCsslParamIntegrity Type Definitions

Types of mcuxCsslParamIntegrity component. More...

Typedefs

typedef void * mcuxCsslParamIntegrity_AssertionCpuWordSize_t[(4u==sizeof(size_t)) ?(+1) :(-1)]
 Build time assertion to ensure CPU word size of 32 bit.
typedef uint32_t mcuxCsslParamIntegrity_Checksum_t
 Type of a parameter checksum.
typedef uint32_t mcuxCsslParamIntegrity_Param_t
 Type of a parameter for the checksum calculation.

Detailed Description

Types of mcuxCsslParamIntegrity component.

Typedef Documentation

◆ mcuxCsslParamIntegrity_AssertionCpuWordSize_t

typedef void* mcuxCsslParamIntegrity_AssertionCpuWordSize_t[(4u==sizeof(size_t)) ?(+1) :(-1)]

Build time assertion to ensure CPU word size of 32 bit.

◆ mcuxCsslParamIntegrity_Checksum_t

Type of a parameter checksum.

◆ mcuxCsslParamIntegrity_Param_t

Type of a parameter for the checksum calculation.