Support for incrementing the secure counter. More...
Macros | |
| #define | MCUX_CSSL_SC_ADD(value) |
Increment the secure counter with value. | |
| #define | MCUX_CSSL_SC_ADD_ON_CALL(value) |
Increment the secure counter with value in case of function call. | |
| #define | MCUX_CSSL_SC_ADD_0x1() |
| Increment the secure counter with 0x1. | |
| #define | MCUX_CSSL_SC_ADD_0x10() |
| Increment the secure counter with 0x10. | |
| #define | MCUX_CSSL_SC_ADD_0x100() |
| Increment the secure counter with 0x100. | |
Support for incrementing the secure counter.
| #define MCUX_CSSL_SC_ADD | ( | value | ) |
Increment the secure counter with value.
| value | Value with which the secure counter must be incremented. |
| #define MCUX_CSSL_SC_ADD_ON_CALL | ( | value | ) |
Increment the secure counter with value in case of function call.
| value | Value with which the secure counter must be incremented. |
| #define MCUX_CSSL_SC_ADD_0x1 | ( | ) |
Increment the secure counter with 0x1.
| #define MCUX_CSSL_SC_ADD_0x10 | ( | ) |
Increment the secure counter with 0x10.
| #define MCUX_CSSL_SC_ADD_0x100 | ( | ) |
Increment the secure counter with 0x100.