EdDSA parameter size definitions for Ed25519 More...
Macros | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PRIMEP |
| Byte length of the underlying prime p used in Ed25519. | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_BASEPOINTORDER |
| Byte length of the base point order n used in Ed25519. | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEY |
| Byte length of an Ed25519 private key. | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEYDATA |
| Byte length of an Ed25519 private key handle data buffer. | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PUBLICKEY |
| Byte length of an Ed25519 public key. | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_SIGNATURE |
| Byte length of an Ed25519 signature. | |
| #define | MCUXCLECC_EDDSA_ED25519_DOMPREFIXLEN |
| Byte length of ED25519 domain prefix. | |
EdDSA parameter size definitions for Ed25519
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PRIMEP |
Byte length of the underlying prime p used in Ed25519.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_BASEPOINTORDER |
Byte length of the base point order n used in Ed25519.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEY |
Byte length of an Ed25519 private key.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEYDATA |
Byte length of an Ed25519 private key handle data buffer.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PUBLICKEY |
Byte length of an Ed25519 public key.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_SIGNATURE |
Byte length of an Ed25519 signature.
| #define MCUXCLECC_EDDSA_ED25519_DOMPREFIXLEN |
Byte length of ED25519 domain prefix.