ACCEL 4 CLICK
Can be used for a wide range of automotive (convenience and security), industrial, and medical IoT applications
Accel 4 Click is a compact add-on board that contains an acceleration sensor. This board features the FXLS8974CF, a 12-bit three-axis accelerometer from NXP Semiconductors. It allows selectable full-scale acceleration measurements in ranges of ±2g, ±4g, ±8g, or ±16g in three axes with a configurable host interface that supports both SPI and I2C serial communication. The FXLS8974CF supports both high-performance and low-power operating modes, allowing maximum flexibility to meet the resolution and power needs for various unique use cases. This Click board™ is suitable for a wide range of automotive (convenience and security), industrial, and medical IoT applications that require ultra-low-power Wake-Up on the motion.
connector types
mikroBUS™
categories
Interface >> I2C, SPI
Sensors >> Accelerometer
vendor
MIKROE