LCD-PAR-S035
3.5” 480x320 IPS TFT LCD Module
The PAR-LCD-S035 is a 3.5” 480x320 IPS TFT LCD module with wide viewing angle and 5-point capacitive touch functionality. The LCD module can be controlled through either SPI or parallel (8/16bit) 8080/6800 and is compatible with existing evaluation kits with a PMOD connector as well as selected FRDM-X evaluation kits with a parallel LCD connector.
connector types
Pmod™, Other
categories
Interface >> SPI, Display Interface, Other Interface, I2C
Display >> Graphical Display, LCD Display
User Interface >> Capacitive
vendor
NXP