OM-SE051ARD
EdgeLock® SE051 Development Kit
The OM-SE051ARD is the flexible and easy-to-use development kit for the EdgeLock SE051 IoT Secure Element product family. It can be used in various ways, for example, via the Arduino interface compatible to any board featuring an Arduino compatible header, including many i.MX, LPC and Kinetis® boards or via a direct I2C connection. This kit allows evaluation of the SE051 product family features and simplifies the development of secure IoT applications.The OM-SE051ARD is configured with a SE051C2HQ1/Z01XD type.
connector types
Arduino Header, LPCXpresso V3 (Arduino compatible), FRDM Header (Arduino compatible)
categories
Security >> Secure Element
vendor
NXP