OM-UBX100-001
Breakout Board for UBX100 Sub-GHz RF Transceiver
The OM-UBX100-001 is the development platform for NXP’s UBX100 Sub-GHz transceiver. UBX100 is a fully integrated single-chip sub-GHz radio transceiver for industrial use. UBX100 supports common industry standard protocols like Wireless M-Bus. The reduced form factor shows the basic hardware configuration for the application. It is compatible with FRDM MCX MCU boards as part of the FRDM ecosystem.
connector types
mikroBUS™
categories
Wireless >> Other Wireless
vendor
NXP