PCAL9722HN
22-Bit SPI I/O Expander with Agile I/O Features
The PCAL9722 is an ultra-low voltage 22-bit I/O expander and translator with SPI interface and is ideal for a wide range of applications that require expansion of inputs and outputs to their existing micro and reduces design cycle time.
connector types
Arduino Header
categories
Interface >> I2C, Port Expander
vendor
NXP