NXP

Expansion Board Hub

EB-Hub

Application Code Hub icon Application Code Hub
Products
product image

RK055HDMIPI4MA0

5.5" LCD Panel

RK055HDMIPI4MA0 is a 5.5-inch TFT 720 x 1280 pixels panel with LED backlight, full viewing angle, MIPI interface and capacitive touch panel from Rocktech. This LCD panel can work with several i.MX RT EVKs for evaluation of applications with display. RK055HDMIPI4MA0 uses the RK055MHD091A0-CTG controller.

connector types

Other

categories

Display >> Graphical Display, LCD Display

Interface >> Display Interface

vendor

NXP

LinksCompatible HW
Data are provided under CC BY-SA 4.0 License
Privacy PolicyTerms of UseContactAccessibility
© 2025 NXP Semiconductors. All rights reserved.