Hardware requirements
Micro USB cable
evkcmimxrt1060 board
Personal Computer
One of the following WiFi modules:
One of the following modules:
Embedded Artists 1XK M.2 Module (EAR00385) - direct M2 connection.
Embedded Artists 1ZM M.2 Module (EAR00364) - direct M2 connection.
Embedded Artists 2EL M.2 Module - direct M2 connection.
Embedded Artists 2DS M.2 Module (EAR00386) - direct M2 connection.
Board settings
Jumper settings for RT1060-EVKC (enables external 5V supply):
remove J40 5-6 connect J40 1-2 connect J45 with external power(controlled by SW6)
Murata Solution Board settings
Embedded Artists 1XK module datasheet: https://www.embeddedartists.com/doc/ds/1XK_M2_Datasheet.pdf Embedded Artists 1ZM module datasheet: https://www.embeddedartists.com/doc/ds/1ZM_M2_Datasheet.pdf Embedded Artists 2EL module datasheet: https://www.embeddedartists.com/doc/ds/2EL_M2_Datasheet.pdf Embedded Artists 2DS module datasheet: https://www.embeddedartists.com/doc/ds/2DS_M2_Datasheet.pdf
RT1060-EVKC Board Rework For M2 Slot Enablement
A) Wi-Fi Rework: - Jumper Settings : Connect J109, connect J76 2-3 - For 2DS M.2 Module: remove R2163 B) Wi-Fi Host Sleep Wakeup GPIO For 1XK/1ZM/2EL: - add 0Ohm resistor at position R252 - 1XK: - Connect Fly-Wire between J33.1 and J108.5. - J108 is routed on M2.P44 which internally routed on GPIO[2] of Controller 1XK. - 1ZM: - Connect Fly-Wire between J33.1 and J108.2. - J108 is routed on M2.P40 which internally routed on GPIO[13] of Controller 1ZM. - 2EL: - No fly-wire connection required. C) Wi-Fi Independent Reset OOB Trigger For 1XK/1ZM/2EL: - Connect Fly-Wire between J16.1 and J108.4. - J108 is routed on M2.P48 which internally routed on IR GPIO[15] of Controller 1XK/1ZM. - For 2EL-M2, No fly-wire connection required.