Hardware requirements
Micro USB cable
MCIMX7ULP-EVK board
J-Link Debug Probe
5V power supply
Personal Computer
Board settings
No special settings are required.
Please note this application can’t support running with Linux BSP!
Please note that this application must be built with flash link file! Build with RAM link
file might fail due to shortage of RAM size. ####
Prepare the Demo
Connect 5V power supply and J-Link Debug Probe to the board, switch SW1 to power on the board.
Connect a micro USB cable between the host PC and the J6 USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the example.
Running the demo
The log below shows the output of the mbedtls_benchmark example in the terminal window:
mbedTLS version 2.13.1
fsys=115200000
Using following implementations:
SHA: MMCAU HW accelerated
AES: LTC HW accelerated
AES GCM: MMCAU HW accelerated
DES: MMCAU HW accelerated
Asymmetric encryption: Software implementation
MD5 : 4367.04 KB/s, 15.83 cycles/byte
SHA-1 : 1308.00 KB/s, 77.30 cycles/byte
SHA-256 : 2086.48 KB/s, 48.72 cycles/byte
SHA-512 : 324.32 KB/s, 294.62 cycles/byte
3DES : 997.42 KB/s, 112.46 cycles/byte
DES : 2124.67 KB/s, 52.57 cycles/byte
AES-CBC-128 : 5086.13 KB/s, 21.72 cycles/byte
AES-GCM-128 : 423.85 KB/s, 252.39 cycles/byte
AES-CCM-128 : 2539.45 KB/s, 43.89 cycles/byte
HMAC_DRBG SHA-1 (NOPR) : 24.68 KB/s, 4716.86 cycles/byte
HMAC_DRBG SHA-1 (PR) : 22.74 KB/s, 5122.51 cycles/byte
HMAC_DRBG SHA-256 (NOPR) : 57.94 KB/s, 2031.82 cycles/byte
HMAC_DRBG SHA-256 (PR) : 49.93 KB/s, 2290.57 cycles/byte
RSA-1024 : 81.67 public/s
RSA-1024 : 2.33 private/s
DHE-2048 : 0.18 handshake/s
DH-2048 : 0.17 handshake/s
ECDSA-secp256r1 : 0.75 sign/s
ECDSA-secp256r1 : 0.50 verify/s
ECDHE-secp256r1 : 0.50 handshake/s
ECDH-secp256r1 : 0.75 handshake/s