Hardware requirements
Mini/micro USB cable
MCX-N5XX-EVK board
Personal Computer
headphones with 3.5 mm stereo jack
micro SD card for file output
Board settings
Insert the micro SD card into the card slot Short JP7 2-3, JP8 2-3, JP10 2-3, JP11 2-3
Prepare the Demo
Note: MCUXpresso IDE project default debug console is semihost
Connect headphones to Audio HP / Line-Out connector.
Connect a micro USB cable between the PC host and the CMSIS DAP USB port (J5) on the board
Open a serial terminal with the following settings :
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Note
====== Some VIT models can’t fit into memory. In order to free some space it is necessary to disable SD card handling.
remove SD_ENABLED and STREAMER_ENABLE_FILE_SINK symbols from project settings