Hardware requirements
Micro USB cable
MIMXRT700-EVK board
Personal Computer
Board settings
Prepare the Demo
Connect a micro USB cable between the PC host and the USB port on the board
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo.
Running the demo
Memory to memory copy demo - message from primary core side. Memory to memory copy demo - message from ezhv core side. Press any key to start the program. DTCM_1 DST[0] = 0 DTCM_1 DST[1] = 1 DTCM_1 DST[2] = 2 DTCM_1 DST[3] = 3 DTCM_1 DST[4] = 4
DTCM_2 DST[0] = 0 DTCM_2 DST[1] = 1 DTCM_2 DST[2] = 2 DTCM_2 DST[3] = 3 DTCM_2 DST[4] = 4
SRAM DST[0] = 0 SRAM DST[1] = 1 SRAM DST[2] = 2 SRAM DST[3] = 3 SRAM DST[4] = 4
DTCM_1 DST[0] = 1 DTCM_1 DST[1] = 2 DTCM_1 DST[2] = 3 DTCM_1 DST[3] = 4 DTCM_1 DST[4] = 5 Memory to memory copy demo execute success.