This is the documentation for the latest (main) development branch of mcuxpresso sdk. If you are looking for the documentation of previous releases, use the drop-down menu on the left and select the desired version.

els_symmetric

Overview

The ELS PKC application provides examples which demonstrate usage of most available algorithms and a crypto library lightweight testing:

  • AES-128/192/256 encryption/decryption, modes ECB/CBC/CTR/GCM/CMAC

  • SHA2-224/256/384/512 (including sha-direct mode)

  • KDF: CKDF (NIST SP 800-108 / SP800-56C), HKDF (RFC5869)

  • HMAC

  • ECC Sign/Verify/Keygen/Keyexchange (P-256)

  • RFC3394 key wrapping/unwrapping

  • Key Import/Export/Utilities/Provisioning

  • Random number Generation (DRBG/PRNG)

Supported Boards