MIMXRT1060-EVKC

Overview

The i.MX RT1060 EVKC is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1060 crossover MCU, featuring NXPs advanced implementation of the Arm Cortex-M7 core. This core operates at speeds up to 600 MHz to provide high CPU performance and excellent real-time response.

Support for FreeRTOS available within the MCUXpresso SDK.

The i.MX RT1060 Evaluation Kit is supported by Zephyr OS for developing the Internet of Things with a free, open-source embedded operating system.

Rev B includes M.2 and audio interfaces.

MIMXRT1060-EVKC

MCU device and part on board is shown below:

  • Device: MIMXRT1062

  • PartNumber: MIMXRT1062DVL6B

Getting Started

Getting Started with MCUXpresso SDK for MIMXRT1060-EVKC

Release Notes

MCUXpresso SDK Release Notes for MIMXRT1060-EVKC