Bluetooth LE host stack and applications

The Bluetooth LE Host Stack component provides an implementation for a Bluetooth LE mandatory and some optional, proprietary, and experimental features. The Bluetooth LE Host Stack component provides application examples, services, and profiles.

Main features supported:

  • Automotive Compliance

  • MISRA Compliance

  • HIS CCM <= 20

  • Advanced Secure Mode

  • Enhanced ATT

  • GATT Caching

  • Bluetooth LE Host GCC Libraries

  • Bluetooth LE Host IAR Libraries

  • Bluetooth LE Host Peripheral Libraries

  • Bluetooth LE Central Libraries

  • Bluetooth LE Host Full Host Features Libraries

  • Bluetooth LE Host Optional Features Libraries

  • Bluetooth LE Host Mandatory Features Libraries

  • Bare-metal and FreeRTOS Support

  • Bluetooth LE Privacy Support

  • CCC Sample Applications

  • Enhanced Notifications

  • Dynamic Database

  • OTA Support - Sample Applications

  • Decision based Advertising Filtering (DBAF) - Experimental feature

  • Advertising Coding Selection (ACS) - Experimental feature

  • Channel Sounding - Experimental feature with controlled access (contact your NXP representative for access)

  • Bluetooth LE Controller main and experimental features and capabilities described below are supported by the Bluetooth LE Host.

    Note: For evaluating DBAF and ACS experimental features, replace the Bluetooth LE Host default example projects libraries with the libraries from the SDK folder ..\middleware\wireless\bluetooth\host\lib_exp and enable the features in the application. The Radio Subsystem (NBU) Firmware with experimental features is required.

Parent topic:Wireless connectivity middleware overview