Hardware requirements
Micro USB cable
evkcmimxrt1060 board
Personal Computer
One of the following WiFi modules:
One of the following modules:
Embedded Artists 1XK M.2 Module (EAR00385) - direct M2 connection.
Embedded Artists 1ZM M.2 Module (EAR00364) - direct M2 connection.
Embedded Artists 2EL M.2 Module - direct M2 connection.
Embedded Artists 2DS M.2 Module (EAR00386) - direct M2 connection.
Board settings
Jumper settings for RT1060-EVKC (enables external 5V supply):
remove J40 5-6
connect J40 1-2
connect J45 with external power(controlled by SW6)
Murata Solution Board settings
Embedded Artists 1XK module datasheet: https://www.embeddedartists.com/doc/ds/1XK_M2_Datasheet.pdf
Embedded Artists 1ZM module datasheet: https://www.embeddedartists.com/doc/ds/1ZM_M2_Datasheet.pdf
Embedded Artists 2EL module datasheet: https://www.embeddedartists.com/doc/ds/2EL_M2_Datasheet.pdf
Embedded Artists 2DS module datasheet: https://www.embeddedartists.com/doc/ds/2DS_M2_Datasheet.pdf
RT1060-EVKC Board Rework For M2 Slot Enablement
Wi-Fi Rework:
Jumper Settings : Connect J109, connect J76 2-3
For 2DS M.2 Module: remove R2163
Wi-Fi Host Sleep Wakeup GPIO For 1XK/1ZM/2EL:
add 0Ohm resistor at position R252
1XK:
Connect Fly-Wire between J33.1 and J108.5.
J108 is routed on M2.P44 which internally routed on GPIO[2] of Controller 1XK.
1ZM:
Connect Fly-Wire between J33.1 and J108.2.
J108 is routed on M2.P40 which internally routed on GPIO[13] of Controller 1ZM.
2EL:
No fly-wire connection required.
Wi-Fi Independent Reset OOB Trigger For 1XK/1ZM/2EL:
Connect Fly-Wire between J16.1 and J108.4.
J108 is routed on M2.P48 which internally routed on IR GPIO[15] of Controller 1XK/1ZM.
For 2EL-M2, No fly-wire connection required.