Hardware requirements
Micro USB cable
TWR-KM35Z75M board
Personal Computer
Board settings
No special settings are required.
Prepare the Demo
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
These similar instructions are displayed/shown on the terminal window:
mbedTLS version 2.16.2
fsys=71991296
Using following implementations:
SHA: MMCAU HW accelerated
AES: MMCAU HW accelerated
AES GCM: MMCAU HW accelerated
DES: MMCAU HW accelerated
Asymmetric encryption: Software implementation
MD5 : 3361.90 KB/s, 20.13 cycles/byte
SHA-1 : 1882.96 KB/s, 36.57 cycles/byte
SHA-256 : 1157.97 KB/s, 59.98 cycles/byte
SHA-512 : 212.11 KB/s, 332.23 cycles/byte
3DES : 535.90 KB/s, 130.65 cycles/byte
DES : 1105.68 KB/s, 62.86 cycles/byte
AES-CBC-128 : 1197.26 KB/s, 57.98 cycles/byte
AES-CBC-192 : 1133.40 KB/s, 61.29 cycles/byte
AES-CBC-256 : 1090.59 KB/s, 63.73 cycles/byte
AES-GCM-128 : 232.33 KB/s, 303.12 cycles/byte
AES-GCM-192 : 229.61 KB/s, 306.74 cycles/byte
AES-GCM-256 : 227.97 KB/s, 308.96 cycles/byte
AES-CCM-128 : 438.25 KB/s, 160.00 cycles/byte
AES-CCM-192 : 419.41 KB/s, 167.24 cycles/byte
AES-CCM-256 : 408.63 KB/s, 171.69 cycles/byte
CTR_DRBG (NOPR) : 1246.48 KB/s, 55.66 cycles/byte
CTR_DRBG (PR) : 844.31 KB/s, 82.58 cycles/byte
HMAC_DRBG SHA-1 (NOPR) : 130.93 KB/s, 540.31 cycles/byte
HMAC_DRBG SHA-1 (PR) : 121.22 KB/s, 583.98 cycles/byte
HMAC_DRBG SHA-256 (NOPR) : 116.25 KB/s, 609.21 cycles/byte
HMAC_DRBG SHA-256 (PR) : 116.25 KB/s, 609.21 cycles/byte
RSA-1024 : 19.33 public/s
RSA-1024 : 1.00 private/s
DHE-2048 : 0.03 handshake/s
DH-2048 : 0.03 handshake/s
ECDSA-secp256r1 : 1.67 sign/s
ECDSA-secp256r1 : 1.00 verify/s
ECDHE-secp256r1 : 1.00 handshake/s
ECDH-secp256r1 : 1.67 handshake/s