Overview

ExecuTorch runtime library build project

This project builds ExecuTorch runtime library for RT700. Users can debug the runtime libary as needed.

The new ExecuTorch runtime library With armgcc/mcux toolchain can place the one in middleware/eiq/executorch/lib/cm33/armgcc/.

ExecuTorch is an end-to-end solution for enabling on-device inference capabilities across mobile and edge devices including wearables, embedded devices and microcontrollers. It is part of the PyTorch Edge ecosystem and enables efficient deployment of PyTorch models to edge devices. For more information, see [1].

Key value propositions of ExecuTorch are:

  • Portability: Compatibility with a wide variety of computing platforms, from high-end mobile phones to highly constrained embedded systems and microcontrollers.

  • Productivity: Enabling developers to use the same toolchains and Developer Tools from PyTorch model authoring and conversion, to debugging and deployment to a wide variety of platforms.

  • Performance: Providing end users with a seamless and high-performance experience due to a lightweight runtime and utilizing full hardware capabilities such as CPUs, NPUs, and DSPs.

[1] https://pytorch.org/executorch-overview

Supported Boards

  • MIMXRT700-EVK