Hardware Rework Guide for MIMXRT1060-EVKC and Murata 1XK M.2 Adapter
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP i.MX MIMXRT1060-EVKC and the Murata 1XK M.2 solution - direct M.2 connection to Embedded Artists’ EAR00385(1XK) M.2 modules.
The hardware rework has two parts:
HCI UART rework
PCM interface rework
Hardware rework
HCI UART rework
Mount R93, R96.
Remove R193.
Connect J109, connect J76 2-3.
PCM interface rework
Remove J54 and J55, connect J56 and J57.
Remove R220.
Connect J103.
Note: When J103 is connected, flash cannot be downloaded. So, remove the connection when downloading flash and reconnect it after downloading.
Parent topic:Hardware Rework Guide for MIMXRT1060-EVKC and Murata 1XK M.2 Adapter