88W8987 release notes
Package information
SDK version: 24.12.00
Parent topic:88W8987 release notes
Version information
Wireless SoC: 88W8987
Wi-Fi and Bluetooth/Bluetooth LE firmware version: 16.91.21.p142.5
16 - Major revision
91 - Feature pack
21 - Release version
p142.5 - Patch number
Parent topic:88W8987 release notes
Host platform
All i.MX RT platforms running FreeRTOS.
Host interfaces
Wi-Fi over SDIO (SDIO 2.0 support, SDIO clock frequency: 50 MHz)
Bluetooth/Bluetooth LE over UART
Test tools
iPerf (version 2.1.9)
Parent topic:88W8987 release notes
Wi-Fi and Bluetooth certification
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications
STA | 802.11n
STA | 802.11ac
STA | PMF
STA | FFD
STA | SVD
STA | WPA3 SAE (R3)
STA | QTT
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic:Wi-Fi and Bluetooth certification
Bluetooth controller certification
QDID: refer to 4.
Parent topic:Wi-Fi and Bluetooth certification
Parent topic:88W8987 release notes
Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
External Access Point: ASUS AX88U
DUT: W8987 Murata (Module: 1ZM M.2) with EVK-MIMXRT1060 EVKC platform
DUT Power Source: External power supply
External Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
Parent topic:Wi-Fi throughput
STA throughput
External APs: ASUS AX88U
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
41 |
50 |
57 |
61 |
WPA2-AES |
41 |
50 |
58 |
61 |
WPA3-SAE |
41 |
50 |
58 |
61 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
62 |
83 |
121 |
124 |
WPA2-AES |
61 |
82 |
120 |
126 |
WPA3-SAE |
60 |
82 |
120 |
126 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
43 |
52 |
60 |
64 |
WPA2-AES |
43 |
52 |
61 |
64 |
WPA3-SAE |
43 |
52 |
60 |
65 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
64 |
87 |
126 |
125 |
WPA2-AES |
63 |
85 |
125 |
120 |
WPA3-SAE |
63 |
80 |
125 |
123 |
STA mode throughput - AC Mode | 5 GHz Band | 20 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
48 |
60 |
73 |
78 |
WPA2-AES |
47 |
60 |
73 |
77 |
WPA3-SAE |
47 |
60 |
73 |
77 |
STA mode throughput - AC Mode | 5 GHz Band | 40 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
68 |
96 |
161 |
157 |
WPA2-AES |
69 |
92 |
160 |
155 |
WPA3-SAE |
70 |
94 |
160 |
155 |
STA mode throughput - AC Mode | 5 GHz Band | 80 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
82 |
110 |
213 |
195 |
WPA2-AES |
80 |
103 |
216 |
187 |
WPA3-SAE |
80 |
102 |
214 |
188 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple Macbook Air
Mobile AP Mode Throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
43 |
51 |
58 |
60 |
WPA2-AES |
43 |
50 |
58 |
59 |
WPA3-SAE |
43 |
50 |
58 |
59 |
Mobile AP Mode Throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
66 |
81 |
107 |
121 |
WPA2-AES |
65 |
80 |
107 |
120 |
WPA3-SAE |
65 |
80 |
108 |
120 |
Mobile AP Mode Throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
52 |
60 |
61 |
WPA2-AES |
44 |
51 |
60 |
61 |
WPA3-SAE |
44 |
51 |
60 |
61 |
Mobile AP Mode Throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
70 |
89 |
126 |
103 |
WPA2-AES |
70 |
87 |
124 |
102 |
WPA3-SAE |
70 |
88 |
125 |
103 |
Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
49 |
60 |
73 |
76 |
WPA2-AES |
48 |
59 |
73 |
76 |
WPA3-SAE |
48 |
60 |
73 |
76 |
Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
77 |
106 |
161 |
102 |
WPA2-AES |
77 |
104 |
160 |
102 |
WPA3-SAE |
77 |
104 |
160 |
111 |
Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
92 |
137 |
216 |
188 |
WPA2-AES |
91 |
124 |
216 |
185 |
WPA3-SAE |
91 |
124 |
214 |
185 |
Parent topic:Wi-Fi throughput
Parent topic:88W8987 release notes
EU conformance tests
EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)
EU Adaptivity test - EN 301 893 v2.1.1 (for 5 GHz)
Parent topic:88W8987 release notes
Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p64.1 to 16.91.21.p82
Component |
Description |
---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p82 to 16.91.21.p91.6
Component |
Description |
---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p91.6 to 16.91.21.p124
Component |
Description |
---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p124 to 16.91.21.p133
Component |
Description |
---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p133 to 16.91.21.p142.5 {#firmware_version_from_16_91_21_p133_to_16_91_21_p142_5}
Component |
Description |
---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Parent topic:88W8987 release notes
Known issues
Component |
Description |
---|---|
Wi-Fi |
|
Parent topic:88W8987 release notes