LPCXpresso55S16
Overview
The LPCXpresso55S16 board is an LPCXpresso V3 style board, the latest generation of the original and highly successful LPCXpresso board family. “Arduino UNO” compatible shield connectors are included, with additional expansion ports around the Arduino footprint, along with a PMod/host interface port and Mikroelekronika Click module site. The board features an on-board LPC-Link2 debug probe based on the LPC4322 MCU for a performance debug experience over high speed USB, with easy firmware update options to support CMSIS-DSP or a special version of J-link LITE from SEGGER. The board can also be used with an external debug probe such as those from SEGGER and P&E.
The LPC5500 series is fully supported by NXPs MCUXpresso suite of free software and tools, which include an Eclipse-based IDE, configuration tools and extensive SDK drivers/examples available at https://mcuxpresso.nxp.com. MCUXpresso SDK includes project files for use with IDEs from lead partners Keil and IAR.

MCU device and part on board is shown below:
Device: LPC55S16
PartNumber: LPC55S16JBD100
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.