FRDM-MCXW71

Overview

The FRDM-MCXW71 is a compact and scalable development board for rapid prototyping of the MCX W71 wireless MCU. It offers easy evaluation of the MCX W71’s multiprotocol wireless support for Bluetooth LE, Zigbee, Thread and Matter. The board includes an on-board MCU-Link debugger, industry standard headers for easy access to the MCU’s I/Os, an accelerometer, a light sensor and external SPI flash memory. The MCXW71 highly sensitive, optimized 2.4 GHz radio features a PCB meandered-antenna which can be bypassed to test via µ-RF connection. Multiple add-on boards are available through NXP’s Expansion Board Hub while the Application Code Hub provides ready to use software examples as part of the MCUXpresso Developer Experience.

FRDM-MCXW71

MCU device and part on board is shown below:

  • Device: MCXW716C

  • PartNumber: MCXW716CMFTA

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MCXW716C

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

Wireless Bluetooth LE host stack and applications

NXP Bluetooth Le Host and Sample Applications

Wireless zigbee stack

Wireless Zigbee

IEEE 802.15.4 MACPHY Software

Wireless IEEE

Wireless Connectivity Framework

Multicore

Multicore SDK

FreeMASTER

FreeRTOS

FreeRTOS