KW47-EVK
Overview
The KW47EVK is an automotive evaluation kit development board for advanced development of the KW47B wireless MCU. It offers exhaustive evaluation of KW47 MCUs with 2.4 GHz Bluetooth Low Energy and generic FSK wireless connectivity and CAN/LIN connectivity. The KW47 highly sensitive, optimized 2.4 GHz radio features a PCB meandered-antenna which can be bypassed to test via µ-RF connection. The KW47EVK is a modular platform composed of the connectivity mother board KW-MCXW-EVK-MB and an M.2 module KW47-001-M10. The board includes an advanced MCU-Link debug probe, Power and low power option, dual CAN and LIN transceivers, buttons, switches, LEDs and integrated sensors, Arduino shield connectors, a MikroE Click connector and other headers.

MCU device and part on board is shown below:
Device: KW47B42ZB7
PartNumber: KW47B42ZB7AFTA
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
This is an early adopter release provided as preview for development with pre-production devices.
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.