Hardware requirements

  • Micro USB cable

  • EVK-MIMXRT595 board

  • Personal Computer

  • USB/UART converter (3.3V logic level)

Board settings

JP4: 1-2

Debug console UART is configured to use pins of J27, connect the board with PC by USB/UART converter:

  • board UART RX (pin 1 on J27) - connect to TX pin on converter

  • board UART TX (pin 2 on J27) - connect to RX pin on converter

  • board GND (pin 7 on J29) - connect to GND pin on converter

Wi-Fi

readme_modules.md