Hardware Rework Guide for FRDM-MCXN947 and FRDM-IW416-AW-AM510

This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP FRDM-MCXN947 board and FRDM-IW416-AW-AM510 board. The hardware rework consists of two parts:

  • UART interface rework

  • FRDM-IW416-AW-AM510

Hardware rework

  • UART interface rework

    • Remove SJ11 1-2, connect SJ11 2-3

    • Remove SJ10 1-2, connect J1-3 to J9-26

  • FRDM-IW416-AW-AM510 jumper setting

    • Connect J16 2-3 for 3.3V supply

    • Connect J17 2-3 for 3.3V UART voltage level

    • Connect J7 2-3 for 3.3V SDIO voltage level