Wireless SoC features and release notes for FreeRTOS
Table of Contents
- About this document
- Features
- Feature enable and memory impact
- 88W8987 release notes
- Package information
- Version information
- Host platform
- Wi-Fi and Bluetooth certification
- Wi-Fi throughput
- EU conformance tests
- Bug fixes and/or feature enhancements
- Firmware version: From 16.91.21.p64.1 to 16.91.21.p82
- Firmware version: From 16.91.21.p82 to 16.91.21.p91.6
- Firmware version: From 16.91.21.p91.6 to 16.91.21.p124
- Firmware version: From 16.91.21.p124 to 16.91.21.p133
- Firmware version: From 16.91.21.p133 to 16.91.21.p142.5 {#firmware_version_from_16_91_21_p133_to_16_91_21_p142_5}
- Firmware version: From 16.91.21.p142.5 to 16.91.21.p149.2 {#firmware_version_from_16_91_21_p142_5_to_16_91_21_p149_2}
- Known issues
- IW416 release notes
- Package information
- Version information
- Host platform
- Wi-Fi and Bluetooth certification
- Wi-Fi throughput
- EU conformance tests
- Bug fixes and/or feature enhancements
- Firmware version: From 16.91.21.p64.1 to 16.91.21.p82
- Firmware version: From 16.91.21.p82 to 16.91.21.p91.6
- Firmware version: From 16.91.21.p91.6 to 16.91.21.p124
- Firmware version: From 16.91.21.p124 to 16.91.21.p133
- Firmware version: From 16.91.21.p133 to 16.91.21.p133.2 {#firmware_version_from_16_91_21_p133_to_16_91_21_p133_2}
- Firmware version: From 16.91.21.p133.2 to 16.91.21.p142.5 {#firmware_version_from_16_91_21_p133_2_to_16_91_21_p142_5}
- Firmware version: From 16.91.21.p142.5 to 16.91.21.p149.4 {#firmware_version_from_16_91_21_p142_5_to_16_91_21_p149_4}
- Known issues
- IW611/IW612 release notes
- Package information
- Version information
- Host platform
- Wi-Fi and Bluetooth certification
- Wi-Fi throughput
- EU conformance tests
- Bug fixes and/or feature enhancements
- Firmware version: 18.99.2.p7.19
- Firmware version: 18.99.2.p7.19 to 18.99.2.p49.9
- Firmware version: 18.99.2.p49.9 to 18.99.2.p155
- Firmware version: 18.99.2.p155 to 18.99.2.p66.30
- Firmware version: 18.99.2.p66.30 to 18.99.3.p10.5
- Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9 {#firmware_version_18_99_3_p10_5_to_18_99_3_p17_9}
- Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154 {#firmware_version_18_99_3_p17_9_to_18_99_3_p21_154}
- Firmware version: 18.99.3.p21.154 to 18.99.3.p23.16 {#firmware_version_18_99_3_p21_154_to_18_99_3_p23_16}
- Known issues
- RW610/RW612 release notes
- RW610/RW612 release notes
- AW611 release notes
- 88W8801 release notes
- Package information
- Version information
- Host platform
- Wi-Fi certification
- Wi-Fi throughput
- EU conformance tests
- Bug fixes and/or feature enhancements
- Firmware version: From 14.91.36.p178 to 14.91.36.p180
- Firmware version: From 14.91.36.p180 to 14.91.36.p185
- Firmware version: From 14.91.36.p185 to 14.91.36.p188
- Firmware version: From 14.91.36.p188 to 14.91.36.p192
- Firmware version: From 14.91.36.p192 to 14.91.36.p196 {#firmware_version_from_14_91_36_p192_to_14_91_36_p196}
- Firmware version: From 14.91.36.p196 to 14.91.36.p197 {#firmware_version_from_14_91_36_p196_to_14_91_36_p197}
- Known issues
- Abbreviations
- References