Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p64.1 to 16.91.21.p82

Component

Description

Wi-Fi

  • WPA3-R3 enabled APUT beacons does not have RSNXE when configured in H2E mode
  • Associated event is received even when connecting using wrong password
  • WFA APUT Low iperf TCP/UDP Tx throughput with Realtek station

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p82 to 16.91.21.p91.6

Component

Description

Wi-Fi

  • In wrong password scenario, After updating new password the phone is not able to connect with DUTAP

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p91.6 to 16.91.21.p124

Component

Description

Wi-Fi

  • Cloud keep alive packets not seen after DUT enters host sleep. DUT is sending QOS null packets even in host sleep

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p124 to 16.91.21.p133

Component

Description

Wi-Fi

  • Samsung S24 Ultra and Google Pixel 7 mobiles having Android 14 are not able connect to the DUTAP with WPA3 SAE security.

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p133 to 16.91.21.p142.5 {#firmware_version_from_16_91_21_p133_to_16_91_21_p142_5}

Component

Description

Wi-Fi

  • Fails to encrypt and decrypt data with ccmp 128 and 256 using CLI crypto commands.

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p142.5 to 16.91.21.p149.2 {#firmware_version_from_16_91_21_p142_5_to_16_91_21_p149_2}

Component

Description

Wi-Fi

  • DUTSTA does not associate to hidden SSID beaconing in DFS channel.

Parent topic:Bug fixes and/or feature enhancements

Parent topic:88W8987 release notes