Hardware requirements
Mini/micro USB cable
MIMXRT1170-EVKB board
Personal Computer
Board settings
Remove 0Ω resistors R200,R404,R406,R2016,R2097.
SPI one board: Transfer data from one board instance to another board’s instance. SPI1 pins are connected with SPI1 pins of another board
INSTANCE1(LPSPI1) CONNECTS TO INSTANCE1(LPSPI1)
Pin Name Board Location Pin Name Board Location
SOUT J10 pin 8 SIN J10 pin 10
SIN J10 pin 10 SOUT J10 pin 8
SCK J10 pin 12 SCK J10 pin 12
PCS0 J10 pin 6 PCS0 J10 pin 6
GND J10 pin 14 GND J10 pin 14
Prepare the Demo
Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
LPSPI board to board edma example.
This example use one board as master and another as slave.
Master and slave uses EDMA way. Slave should start first.
Please make sure you make the correct line connection. Basically, the connection is:
LPSPI_master -- LPSPI_slave
CLK -- CLK
PCS -- PCS
SOUT -- SIN
SIN -- SOUT
GND -- GND
Master transmit:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
This is LPSPI master edma transfer completed callback.
This is LPSPI master edma transfer completed callback.
LPSPI transfer all data matched!
Master received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Press any key to run again