Hardware requirements
Micro USB cable
two MIMX8ULP-EVK/EVK9 boards
J-Link Debug Probe
5V power supply
Personal Computer
Board settings
Remove R139, R159 and populat R140, R158 on both base boards.
SPI one board: Transfer data from one board instance to another board’s instance. SPI1 pins are connected with SPI1 pins of another board
INSTANCE0(SPI1) CONNECTS TO INSTANCE0(SPI1)
Pin Name Board Location Pin Name Board Location
SPI1_SCK J23 pin 4 SPI1_SCK J23 pin 4
SPI1_SIN J23 pin 2 SPI1_SOUT J23 pin 3
SPI1_SOUT J23 pin 3 SPI1_SIN J23 pin 2
SPI1_PCS0 J23 pin 1 SPI1_PCS0 J23 pin 1
GND GND
Prepare the Demo
Connect 5V power supply and J-Link Debug Probe to the board, switch SW10 to power on the board.
Connect a micro USB cable between the host PC and the J17 USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either cold boot your board or launch the debugger in your IDE to begin running the example.
Running the demo
When the demo runs successfully, the log would be seen on the terminal like:
LPSPI board to board polling example.
Slave example is running...
This is LPSPI slave transfer completed callback.
It's a successful transfer.
This is LPSPI slave transfer completed callback.
It's a successful transfer.
Slave received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...