MCXW72-LOC

Overview

The MCXW72 LOC is an IIOT evaluation kit development board for advanced development of the MCXW72 wireless MCU. It offers exhaustive evaluation of the MCX W72’s multiprotocol wireless support for Bluetooth LE, Zigbee, Thread and Matter and CAN connectivity. The MCXW72’s highly sensitive, optimized 2.4 GHz radio features is featured with dual antenna diversity via RF switch which can be bypassed to test via SMA RF connection. This localization platform is dedicated to Bluetooth Channel Sounding Ranging solution development with a dedicated on-chip Localization Compute Engine to reduce ranging latency. The board includes an advanced MCU-Link debug probe, Power and low power option, dual CAN transceiver, buttons, switches, LEDs and a MikroE Click connector.

MCXW72-LOC

MCU device and part on board is shown below:

  • Device: MCXW727C

  • PartNumber: MCXW727CMFTA

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

This is an early adopter release provided as preview for development with pre-production devices.

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MCXW727C

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

Wireless Bluetooth LE host stack and applications

NXP Bluetooth Le Host and Sample Applications

Wireless Connectivity Framework

Multicore

Multicore SDK

FreeMASTER

FreeRTOS

FreeRTOS