Hardware requirements
Mini/micro USB cable
Two EVK-MIMXRT1064 board
Personal Computer
Board settings
Weld 0Ω resistor to R278,R279,R280,R281.
SPI one board: Transfer data from one board instance to another board’s instance. SPI0 pins are connected with SPI0 pins of another board
INSTANCE1(LPSPI1) CONNECTS TO INSTANCE1(LPSPI1)
Pin Name Board Location Pin Name Board Location
SOUT J24 pin 4 SIN J24 pin 5
SIN J24 pin 5 SOUT J24 pin 4
SCK J24 pin 6 SCK J24 pin 6
PCS0 J24 pin 3 PCS0 J24 pin 3
GND J24 pin 7 GND J24 pin 7
Prepare the Demo
Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
LPSPI board to board polling example.
This example use one board as master and another as slave.
Master uses polling way and slave uses interrupt way.
Please make sure you make the correct line connection. Basically, the connection is:
LPSPI_master -- LPSPI_slave
CLK -- CLK
PCS -- PCS
SOUT -- SIN
SIN -- SOUT
GND -- GND
Master transmit:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
LPSPI transfer all data matched!
Master received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40