Hardware requirements
USB Type-C cable
two MCIMX93-EVK boards
J-Link Debug Probe
12V~20V power supply
Personal Computer
Board settings
Transfer data from one board instance to another board’s instance. SPI3 pins are connected with SPI3 pins of another board
INSTANCE0(SPI3) CONNECTS TO INSTANCE0(SPI3)
Pin Name Board Location Pin Name Board Location
SPI3_SCK J1001 pin 23 SPI3_SCK J1001 pin 23
SPI3_SIN J1001 pin 21 SPI3_SOUT J1001 pin 19
SPI3_SOUT J1001 pin 19 SPI3_SIN J1001 pin 21
SPI3_PCS0 J1001 pin 24 SPI3_PCS0 J1001 pin 24
GND GND
Note
Please run the application in Low Power boot mode (without Linux BSP). The IP module resource of the application is also used by Linux BSP. Or, run with Single Boot mode by changing Linux BSP to avoid resource conflict.
Prepare the Demo
Connect 12V~20V power supply and J-Link Debug Probe to the board, switch SW301 to power on the board.
Connect a USB Type-C cable between the host PC and the J1401 USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either cold boot your board or launch the debugger in your IDE to begin running the example.
Running the demo
When the demo runs successfully, the log would be seen on the terminal like:
LPSPI CMSIS driver board to board interrupt example.
Slave example is running...
This is LPSPI_SlaveSignalEvent_t
Slave receive data from master has completed!
This is LPSPI_SlaveSignalEvent_t
Slave transmit data to master has completed!
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...