88W8801 release notes

Package information

  • SDK Version: 25.06.00-pvw2

Parent topic:88W8801 release notes

Version information

  • Wireless SoC: 88W8801

  • Wi-Fi firmware version: 14.91.36.p197

    • 14 - Major revision

    • 91 - Feature pack

    • 36 - Release version

    • p197 - Patch number

Parent topic:88W8801 release notes

Host platform

  • All i.MX RT platforms running FreeRTOS.

  • Host interface

    • Wi-Fi over SDIO (SDIO 2.0 Support, SDIO clock frequency: 50 MHz)

  • Test Tools

    • iPerf (version 2.1.9)

Parent topic:88W8801 release notes

Wi-Fi certification

The Wi-Fi certification is obtained with the following combinations.

WFA certifications

  • STA | 802.11n

  • STA | PMF

  • STA | FFD

  • STA | SVD

  • STA | WPA3 SAE (R3)

Refer to 6.

Note: This release supports STAUT only certifications.

Parent topic:Wi-Fi certification

Parent topic:88W8801 release notes

Wi-Fi throughput

Throughput test setup

  • Environment: Shield Room - Over the Air

  • External Access Point: Asus-AX88U

  • DUT: W8801 Murata (Module: 2DS M.2) with EVK-MIMXRT1060 platform

  • DUT Power Source: External power supply

  • External Client: IW620-Kestrel

  • Channel: 6

  • Wi-Fi application: wifi_cli

  • Compiler used to build application: armgcc

  • Compiler Version: gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 2.

The throughput numbers are captured with the default configurations.

Parent topic:Wi-Fi throughput

STA throughput

External AP: Asus-AX88U (Open/WPA2/WPA3-SAE)

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

33

45

43

59

WPA2-AES

32

45

41

59

WPA3-SAE

32

44

41

59

Parent topic:Wi-Fi throughput

Mobile AP throughput

External client: IW620-Kestrel

Mobile AP throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

33

49

37

61

WPA2-AES

32

48

37

61

WPA3-SAE

32

48

36

60

Parent topic:Wi-Fi throughput

Parent topic:88W8801 release notes

EU conformance tests

  • EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)

Parent topic:88W8801 release notes

Bug fixes and/or feature enhancements

Firmware version: From 14.91.36.p178 to 14.91.36.p180

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 14.91.36.p180 to 14.91.36.p185

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 14.91.36.p185 to 14.91.36.p188

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 14.91.36.p188 to 14.91.36.p192

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 14.91.36.p192 to 14.91.36.p196 {#firmware_version_from_14_91_36_p192_to_14_91_36_p196}

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 14.91.36.p196 to 14.91.36.p197 {#firmware_version_from_14_91_36_p196_to_14_91_36_p197}

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Parent topic:88W8801 release notes

Known issues

Component

Description

-

NA

Parent topic:88W8801 release notes