AW611 release notes

Note: The AW611 support is enabled in i.MX RT1180 EVKA.

Package information

  • SDK version: 25.06.00-pvw2

Parent topic:AW611 release notes

Version information

  • Wireless SoC: AW611

  • Wi-Fi and Bluetooth/Bluetooth LE firmware version: 18.99.3.p23.16

    • 18 - Major revision

    • 99 - Feature pack

    • 3 - Release version

    • p23.16 - Patch number

Parent topic:AW611 release notes

Host platform

  • i.MX RT1180 EVKA Platform running FreeRTOS

  • Host interfaces

    • Wi-Fi over SDIO (SDIO 2.0 Support, SDIO clock frequency: 50 MHz)

    • Bluetooth/Bluetooth LE over UART

  • Test tools

    • iPerf (version 2.1.9)

Parent topic:AW611 release notes

Wi-Fi and Bluetooth certification

The Wi-Fi and Bluetooth certification is obtained with the following combinations.

WFA certifications

  • STA | 802.11n

  • STA | PMF

  • STA | FFD

  • STA | SVD

  • STA | WPA3 SAE (R3)

  • STA | 802.11ac

  • STA | 802.11ax

  • STA | QTT

Refer to 6.

Note: This release supports STAUT only certifications.

Parent topic:Wi-Fi and Bluetooth certification

Bluetooth controller certification

QDID: Refer to 4.

Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.

Parent topic:Wi-Fi and Bluetooth certification

Parent topic:AW611 release notes

Wi-Fi throughput

Throughput test setup

  • Environment: Shield Room - Over the Air

  • Access Point: Asus AX88u

  • DUT: AW611 uBlox (Module: U-BLOX_Jody_W5 M.2) with EVK-MIMXRT1180 EVKA platform

  • DUT Power Source: External power supply

  • Client: Apple MacBook Air

  • Channel: 6 | 36

  • Wi-Fi application: wifi_wpa_supplicant

  • Compiler used to build application: armgcc

  • Compiler Version: gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 2.

The throughput numbers are captured with default configurations using wifi_wpa_supplicant sample application.

Parent topic:Wi-Fi throughput

STA throughput

External AP: Asus AX88u

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

41

45

51

58

WPA2-AES

37

45

52

58

WPA3-SAE

37

45

54

57

STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

66

79

127

129

WPA2-AES

68

79

126

126

WPA3-SAE

68

79

126

127

STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

50

63

65

WPA2-AES

44

50

63

65

WPA3-SAE

40

50

63

65

STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

65

82

126

134

WPA2-AES

64

81

125

133

WPA3-SAE

64

82

125

133

STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

41

50

71

70

WPA2-AES

47

51

67

69

WPA3-SAE

43

52

73

73

STA mode throughput - VHT Mode | 2.4 GHz Band | 40 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

73

91

161

170

WPA2-AES

72

90

160

169

WPA3-SAE

73

90

160

169

STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

56

76

78

WPA2-AES

43

56

76

77

WPA3-SAE

43

56

76

77

STA mode throughput - VHT Mode | 5 GHz Band | 40 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

71

91

158

178

WPA2-AES

69

90

160

176

WPA3-SAE

71

91

156

176

STA mode throughput - VHT Mode | 5 GHz Band | 80 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

85

95

222

191

WPA2-AES

85

96

220

191

WPA3-SAE

85

97

222

191

STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

53

55

87

113

WPA2-AES

65

64

116

118

WPA3-SAE

57

56

103

108

STA mode throughput - HE Mode | 2.4 GHz Band | 40 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

72

89

200

184

WPA2-AES

72

88

198

183

WPA3-SAE

69

90

199

183

STA mode throughput - HE Mode | 5 GHz Band | 40 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

55

60

90

123

WPA2-AES

54

60

119

127

WPA3-SAE

54

61

88

125

STA mode throughput - HE Mode | 5 GHz Band | 80 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

77

96

173

192

WPA2-AES

76

95

170

192

WPA3-SAE

76

95

170

194

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

86

93

221

190

WPA2-AES

86

95

222

188

WPA3-SAE

86

95

221

189

Parent topic:Wi-Fi throughput

Mobile AP throughput

External client: Apple MacBook Air

Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

51

61

62

WPA2-AES

40

51

62

61

WPA3-SAE

38

51

62

61

Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

65

88

121

132

WPA2-AES

64

87

119

124

WPA3-SAE

64

87

119

130

Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

41

52

64

62

WPA2-AES

41

52

63

60

WPA3-SAE

41

52

63

62

Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

67

88

125

134

WPA2-AES

67

88

123

134

WPA3-SAE

65

88

116

134

Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

60

71

75

WPA2-AES

44

59

73

75

WPA3-SAE

44

59

73

75

Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

71

98

133

169

WPA2-AES

71

97

130

168

WPA3-SAE

71

96

129

168

Mobile AP mode throughput - VHT Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

45

60

76

76

WPA2-AES

43

59

75

68

WPA3-SAE

45

59

75

76

Mobile AP mode throughput - VHT Mode | 5 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

74

101

151

178

WPA2-AES

73

100

148

176

WPA3-SAE

73

100

148

176

Mobile AP mode throughput - VHT Mode | 5 GHz Band | 80 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

87

119

220

189

WPA2-AES

87

118

218

187

WPA3-SAE

89

120

219

189

Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

54

66

82

122

WPA2-AES

51

65

81

122

WPA3-SAE

54

65

81

122

Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

75

103

134

187

WPA2-AES

74

102

131

186

WPA3-SAE

74

102

131

186

Mobile AP mode throughput - HE Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

54

67

83

122

WPA2-AES

55

66

82

121

WPA3-SAE

55

66

82

121

Mobile AP mode throughput - HE Mode | 5 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

78

107

152

192

WPA2-AES

77

107

149

180

WPA3-SAE

77

106

149

193

Mobile AP mode throughput - HE Mode | 5 GHz Band | 80 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

84

117

221

185

WPA2-AES

87

117

220

187

WPA3-SAE

87

117

220

184

Parent topic:Wi-Fi throughput

Parent topic:AW611 release notes

EU conformance tests

  • EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)

  • EU Adaptivity test - EN 301 893 v2.1.1 (for 5 GHz)

Parent topic:AW611 release notes

Bug fixes and/or feature enhancements {#bug_fixes_and_or_feature_enhancements_04}

Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9 {#firmware_version_18_99_3_p10_5_to_18_99_3_p17_9_0}

Component

Description

Wi-Fi

  • After performing independent reset (out-of-band mode), the STAUT fails to connect to the external AP via wlan-connect command, observed command timeout 0x107 error.

Bluetooth

  • Audio glitches observed with Google Pixel 7 Pro streaming audio after CIS is established with DUT.
  • During Call Gateway (CG) / Call Terminal (CT) Use Case, the firmware periodically sends NULL PDU, which results in frequent Audio Glitch on both CG and CT sides.
  • Heavy audio glitches observed with CIS SRC Google Pixel 7 Pro
  • Continuous audio glitches observed in 1 CIS and 2 CIS for 48_3 and 48_4 config.

Parent topic:Bug fixes and/or feature enhancements

Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154 {#firmware_version_18_99_3_p17_9_to_18_99_3_p21_154_0}

Component

Description

Wi-Fi

  • STAUT fail to ping AP backend machine when connected with DFS channel and DUTSTA went in bad state.

Bluetooth

  • CIS Sink frequently fails to acknowledge CIS Source TX PDU.

Parent topic:Bug fixes and/or feature enhancements

Parent topic:AW611 release notes

Known issues

Component

Description

Bluetooth

  • Packet lost would be observed in CIS case which causes audio noise.
  • Sequential Removal of CIS Handles as per current Controller implementation i.e CIS Disconnection sequence should be in sequence => CIS - 4,3,2,1
  • While 4-CIS streaming, audio glitches observed on all CIS SINK with Samsung Galaxy buds
  • While 4-CIS streaming, disconnection with connection timeout observed on first CIS SINK with Samsung Galaxy buds
  • Only two streams (CIS/BIS) with one channel is supported.

Parent topic:AW611 release notes