MC56F81000-EVKο
Overviewο
The MC56F81000-EVK is an ultra-low-cost development platform for digital signal controller MC56F81xxx MCU.
The kit is form-factor compatible with the Arduinoβ’ R3 pin layout and features ROM bootloader supporting SCI and LPIIC.
The MC56F81000-EVK features onboard debugger(multilink) circuit enabling debugging and programming with CodeWarrior.
Peripherals enable rapid prototyping, including a 6-axis digital accelerometer and magnetometer to create full eCompass capabilities, 6 buffered LEDs including PWM signals, 4 user LEDs, 4 user push_buttons for direct interaction, two OPAMP external feedback circuits, an SPI interfaced Flash memory and a USB to UART bridge circuit.

MCU device and part on board is shown below:
Device: MC56F81768
PartNumber: MC56F81768LVLH