KW45B41Z-EVK

Overview

The KW45B41Z EVK is an evaluation kit for KW45 MCUs with 2.4 GHz Bluetooth Low Energy and generic FSK wireless connectivity and CAN/LIN connectivity. The KW45’s highly sensitive, optimized 2.4 GHz radio features a PCB F-antenna which can be bypassed to test via SMA connection. The board includes an MCU-Link debug probe, CAN and LIN transceivers, buttons, switches, LEDs and integrated sensors, Arduino shield connectors, a MikroE Click connector and other headers.

KW45B41Z-EVK

MCU device and part on board is shown below:

  • Device: KW45B41Z83

  • PartNumber: KW45B41Z83AFTA

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

KW45B41Z83

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

Wireless Bluetooth LE host stack and applications

NXP Bluetooth LE Host and Sample Applications

Wireless zigbee stack

Wireless Zigbee

Wireless Connectivity Framework

framework

Multicore

Multicore SDK

FreeMASTER

freemaster

FreeRTOS

FreeRTOS