Hardware requirements
Micro USB cable
MIMX8ULP-EVK/EVK9 board
J-Link Debug Probe
5V power supply
Personal Computer
Microphone
Board settings
populate J20, J21 Connect microphone module to EVK board: 3V->J20-8 GND->J20-7 CLK->J21-4 DATA->J21-3
Please note this application can’t support running with Linux BSP!
Prepare the Demo
Connect 5V power supply and JLink Plus to the board, switch SW10 to power on the board
Connect a micro USB cable between the host PC and the J17 USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo.
Running the demo
When the demo runs successfully, you can hear the sound gathered from microphone and the log would be seen on the OpenSDA terminal like:
PDM sai interrupt example started!