Hardware requirements
Mini/micro USB cable
MIMXRT1060-EVKB board
Personal Computer
Board settings
Weld 0Ω resistor to R346,R350,R356,R362.
LPSPI:
MASTER connect to SLAVE
Pin Name Board Location Pin Name Board Location
SOUT J17-4 SIN J17-5
SIN J17-5 SOUT J17-4
SCK J17-6 SCK J17-6
PCS0 J17-3 PCS0 J17-3
GND J17-7 GND J17-7
Prepare the Demo
Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
When the example runs successfully, you can see the similar information from the terminal as below.
LPSPI CMSIS driver board to board interrupt example.
Slave example is running...
This is LPSPI_SlaveSignalEvent_t
Slave receive data from master has completed!
This is LPSPI_SlaveSignalEvent_t
Slave transmit data to master has completed!
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...