Hardware requirements

  • Micro USB cable

  • evkbmimxrt1170 board

  • Personal Computer

  • Embedded Artists 2EL M.2 Module (Rev-A1) - direct M2 connection.

Jumper settings for RT1170-EVKB (enables external 5V supply):

remove J38 5-6 connect J38 1-2 connect J43 with external power(controlled by SW5)

Murata Solution Board settings

Embedded Artists M.2 module resource page: https://www.embeddedartists.com/m2 Embedded Artists 2EL module datasheet: https://www.embeddedartists.com/doc/ds/2EL_M2_Datasheet.pdf

The hardware rework for MIMXRT1170-EVKB and Murata 2EL M.2 Module should refer to Hardware Rework Guide for MIMXRT1170-EVKB and Murata 2EL M.2 Module in document Hardware Rework Guide for EdgeFast BT PAL.

Note: After downloaded binary into qspiflash and boot from qspiflash directly, please reset the board by pressing SW4 or power off and on the board to run the application.