Hardware requirements
Mini/micro USB cable
Two MIMXRT1060-EVKC board
Personal Computer
Board settings
Remove the resistor R347,R348,R349,R351,R363,R364,R365. Weld 0Ω resistor to R346,R350,R356,R362.
SPI one board: Transfer data from one board instance to another board’s instance. SPI0 pins are connected with SPI0 pins of another board
INSTANCE0(SPI0) CONNECTS TO INSTANCE0(SPI0)
Pin Name Board Location Pin Name Board Location
SOUT J17 pin 4 SIN J17 pin 5
SIN J17 pin 5 SOUT J17 pin 4
SCK J17 pin 6 SCK J17 pin 6
PCS0 J17 pin 3 PCS0 J17 pin 3
GND J17 pin 7 GND J17 pin 7
Prepare the Demo
Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
LPSPI board to board edma example.
Slave example is running...
This is LPSPI slave edma transfer completed callback.
This is LPSPI slave edma transfer completed callback.
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Note: Please ensure not to insert any SD CARD device on two boards