Hardware requirements
Mini/micro USB cable
MIMXRT1180-EVK board
Personal Computer
Board settings
SPI one board: Transfer data from one board instance to another board’s instance. SPI3 pins are connected with SPI3 pins of another board
INSTANCE(LPSPI3) CONNECTS TO INSTANCE(LPSPI3)
Pin Name Board Location Pin Name Board Location
SOUT J44-8 SIN J44-10
SIN J44-10 SOUT J44-8
SCK J44-12 SCK J44-12
PCS0 J44-6 PCS0 J44-6
GND J44-14 GND J44-14
Prepare the Demo
Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
LPSPI board to board edma example.
Slave example is running...
This is LPSPI slave edma transfer completed callback.
This is LPSPI slave edma transfer completed callback.
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...