Hardware requirements
Mini/Micro USB cable
FRDM-K22F board
Personal Computer
Board settings
No special is needed.
Prepare the Demo
Connect a USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
PDB DAC trigger Example.
DAC Buffer Information Buffer index max : 15 Buffer watermark : 14 Type any key into terminal to trigger the DAC buffer through PDB …
DAC Buffer Index 0: ReadPointerTopPositionEvent DAC Buffer Index 1: DAC Buffer Index 2: DAC Buffer Index 3: DAC Buffer Index 4: DAC Buffer Index 5: DAC Buffer Index 6: DAC Buffer Index 7: DAC Buffer Index 8: DAC Buffer Index 9: DAC Buffer Index 10: DAC Buffer Index 11: DAC Buffer Index 12: DAC Buffer Index 13: DAC Buffer Index 14: WatermarkEvent DAC Buffer Index 15: ReadPointerBottomPositionEvent