Hardware requirements
Mini USB cable
Two FRDM-K32L2A4S boards
Personal Computer
Board settings
SPI one board: Transfer data from one board instance to another board’s instance. SPI0 pins are connected with SPI0 pins of another board
INSTANCE0(SPI0) CONNECTS TO INSTANCE0(SPI0)
Pin Name Board Location Pin Name Board Location
SOUT J2 pin 8 SIN J2 pin 10
SIN J2 pin 10 SOUT J2 pin 8
SCK J2 pin 12 SCK J2 pin 12
PCS0 J2 pin 6 PCS0 J2 pin 6
GND J2 pin 14 GND J2 pin 14
Prepare the Demo
Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
LPSPI board to board polling example.
This example use one board as master and another as slave.
Master uses polling way and slave uses interrupt way.
Please make sure you make the correct line connection. Basically, the connection is:
LPSPI_master -- LPSPI_slave
CLK -- CLK
PCS -- PCS
SOUT -- SIN
SIN -- SOUT
GND -- GND
Master transmit:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
LPSPI transfer all data matched!
Master received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Press any key to run again