Hardware requirements

  • Mini USB cable

  • Two FRDM-K32L2B boards

  • Personal Computer

Board settings

SPI board to board: Transfers data through SPI interface. SPI0 pins of the master board are connected to the SPI1 pins of the slave board.

MASTER BOARD           CONNECTS TO         SLAVE BOARD
Pin Name   Board Location     Pin Name  Board Location
MISO       J1 pin 11          MISO      J2 pin 10
MOSI       J1 pin 9           MOSI      J2 pin 8
SCK        J1 pin 15          SCK       J2 pin 12
PCS0       J1 pin 7           PCS0      J2 pin 6
GND        J2 pin 14          GND       J2 pin 14
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

Prepare the Demo
===============
1.  Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
2.  Open a serial terminal on PC for OpenSDA serial device with these settings:
    - 115200 baud rate
    - 8 data bits
    - No parity
    - One stop bit
    - No flow control
3.  Download the program to the target board.
4.  Reset the SoC and run the project.

Running the demo
===============
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:

~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
SPI CMSIS DMA transfer example start.
This example use one spi instance as master and another as slave on one board.
Master use DMA way , slave uses interrupt.
Please make sure you make the correct line connection. Basically, the connection is: 
SPI_master -- SPI_slave   
   CLK      --    CLK  
   PCS      --    PCS  
   MISO     --    MISO  
   MOSI     --    MOSI 

 Master transmit:

  0  1  2  3  4  5  6  7  8  9  A  B  C  D  E  F
 10 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F
 20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
 30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F

SPI transfer all data matched!

 Master received:

  0  1  2  3  4  5  6  7  8  9  A  B  C  D  E  F
 10 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F
 20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
 30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~