Hardware requirements
Micro USB cable
Two FRDM-KE15Z boards
Personal Computer
Board settings
SPI one board: Transfer data from one board instance to another board’s instance. SPI0 pins are connected with SPI0 pins of another board
INSTANCE0(SPI0) CONNECTS TO INSTANCE0(SPI0)
Pin Name Board Location Pin Name Board Location
SOUT J2 pin 8 SIN J2 pin 10
SIN J2 pin 10 SOUT J2 pin 8
SCK J2 pin 12 SCK J2 pin 12
PCS3 J2 pin 6 PCS3 J2 pin 6
GND J2 pin 14 GND J2 pin 14
Prepare the Demo
Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
LPSPI CMSIS driver board to board edma example.
This example use one board as master and another as slave.
Master and slave uses EDMA way. Slave should start first.
Please make sure you make the correct line connection. Basically, the connection is:
LPSPI_master -- LPSPI_slave
CLK -- CLK
PCS -- PCS
SOUT -- SIN
SIN -- SOUT
GND -- GND
Master transmit:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
This is LPSPI_MasterSignalEvent_t
Master transmit data to slave has completed!
This is LPSPI_MasterSignalEvent_t
Master receive data from slave has completed!
LPSPI transfer all data matched!
Master received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Input any char to run again