Toolchain supported
IAR embedded Workbench 9.40.1
Keil MDK 5.38.1
GCC ARM Embedded 12.2
MCUXpresso 11.8.0
Hardware requirements
Type-C USB cable
FRDM-MCXA153 board
Personal Computer
Board settings
LPSPI:
MASTER(SPI0) connect to SLAVE(SPI1)
Pin Name Board Location Pin Name Board Location
SOUT J6-6 SIN J2-10
SIN J6-5 SOUT J2-8
SCK J6-4 SCK J2-12
PCS0 J6-3 PCS1 J2-6
GND J6-8 GND J6-8
Prepare the Demo
Connect a Type-C USB cable between the host PC and the MCU-Link port(J15) on the target board.
Open a serial terminal on PC for MCU-Link serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
When the demo runs successfully, the log would be seen on the MCU-Link terminal like:
LPSPI CMSIS driver board to board edma example.
This example use one board as master and another as slave.
Master and slave uses EDMA way. Slave should start first.
Please make sure you make the correct line connection. Basically, the connection is:
LPSPI_master -- LPSPI_slave
CLK -- CLK
PCS -- PCS
SOUT -- SIN
SIN -- SOUT
GND -- GND
Master transmit:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
This is LPSPI_MasterSignalEvent_t
Master transmit data to slave has completed!
This is LPSPI_MasterSignalEvent_t
Master receive data from slave has completed!
LPSPI transfer all data matched!
Master received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Input any char to run again