Hardware requirements
Type-C USB cable
FRDM-MCXA156 board
Personal Computer
Board settings
LPSPI:
MASTER(SPI0) connect to SLAVE(SPI1)
Pin Name Board Location Pin Name Board Location
SOUT J6-6 SIN J3-9
SIN J6-5 SOUT J3-11
SCK J6-4 SCK J3-7
PCS0 J6-3 PCS1 J3-5
GND J6-8 GND J6-8
Prepare the Demo
Connect a Type-C USB cable between the host PC and the MCU-Link USB port on the target board.
Open a serial terminal on PC for MCU-Link serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
The following lines are printed to the serial terminal when the demo program is executed.
LPSPI CMSIS driver board to board interrupt example.
Slave example is running...
This is LPSPI_SlaveSignalEvent_t
Slave receive data from master has completed!
This is LPSPI_SlaveSignalEvent_t
Slave transmit data to master has completed!
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...