Hardware requirements
Type-C USB cable
FRDM-MCXA346 board
Personal Computer
Board settings
LPSPI:
MASTER(SPI1) connect to SLAVE(SPI1)
Pin Name Board Location Pin Name Board Location
SOUT J2-8 SIN J2-10
SIN J2-10 SOUT J2-8
SCK J2-12 SCK J2-12
PCS0 J2-6 PCS1 J2-6
GND J2-14 GND J2-14
Prepare the Demo
Connect a USB Type-C cable between the host PC and the MCU-Link USB port on the target board.
Open a serial terminal on PC for MCU-Link serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
The following lines are printed to the serial terminal when the demo program is executed.
LPSPI board to board interrupt example.
Slave example is running...
This is LPSPI slave transfer completed callback.
It's a successful transfer.
Slave received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...